How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | AB: | 6.38 |
| AA: | 14 | Center Distance (in): | 4.25 in |
| P: | 3.69 in | D: | 4.5 |
| T: | 1.438 | U: | 1.25 in |
| AG: | 8.5 | H: | 0.53 in |
| AK: | 4.5 | L: | 9.57 in |
| V: | 2.75 in | BD: | 5.88 |
| AJ: | 5.88 | LL: | 4.25 in |
| BE: | 0.38 in | LM: | 11.81 |
| G: | 3.26 | AF: | 0.38 |
| I: | 6.1 in | BF: | 0.41 |
Technical Specifications
| Model Code: | 42YFC | Product Type: | Right Angle |
| Ratio Range: | 100:1 to 250:1 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.438 in |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 2 | Output RPM: | 17.5 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Series Code: | OE | Bore Code: | 23 |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 1.2 |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Ratio: | 100:1 | Input Keyway: | 1/4 X 2.88 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

