How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | BD: | 5.88 |
| P: | 3.69 in | AK: | 4.5 |
| AB: | 6.38 | L: | 9.57 in |
| T: | 1.438 | I: | 6.1 in |
| U: | 1.25 in | AF: | 0.38 |
| BE: | 0.38 in | AJ: | 5.88 |
| LM: | 11.81 | AA: | 14 |
| AE2: | 0.63 | H: | 0.53 in |
| Center Distance (in): | 4.25 in | BF: | 0.41 |
| G: | 3.26 | D: | 4.5 |
| LL: | 4.25 in | V: | 2.75 in |
Technical Specifications
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Housing Material: | Cast Iron | Output RPM: | 17.5 |
| Center Distance (in): | 4.25 | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Bore Code: | 23 | Ratio: | 100:1 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.2 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 100:1 to 250:1 |
| Motor Frame Size: | 56C | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Assembly: | YFC-2 | Model Code: | 42YFC |
| Output Diameter (in): | 1.438 in | Output Shaft Direction: | 2 |
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

