How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AJ: | 5.88 |
| AB: | 6.38 | G: | 3.26 |
| I: | 6.1 in | L: | 9.57 in |
| T: | 1.438 | D: | 4.5 |
| BD: | 5.88 | V: | 2.75 in |
| AA: | 14 | BF: | 0.41 |
| P: | 3.69 in | BE: | 0.38 in |
| LM: | 11.81 | AK: | 4.5 |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| AG: | 8.5 | LL: | 4.25 in |
| U: | 1.25 in | AF: | 0.38 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42YFC |
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Bore Code: | 23 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.2 | Output RPM: | 17.5 |
| Series Code: | OE | Input Keyway: | 1/4 X 2.88 in |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.438 in |
| Input RPM: | 1,750 | Ratio Range: | 100:1 to 250:1 |
| Ratio: | 100:1 | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

