How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | G: | 3.26 |
| D: | 4.5 | AJ: | 5.88 |
| LM: | 11.81 | AA: | 14 |
| H: | 0.53 in | AB: | 6.38 |
| Center Distance (in): | 4.25 in | L: | 9.57 in |
| BD: | 5.88 | AG: | 8.5 |
| BF: | 0.41 | AF: | 0.38 |
| I: | 6.1 in | LL: | 4.25 in |
| BE: | 0.38 in | V: | 2.75 in |
| T: | 1.438 | U: | 1.25 in |
| AE2: | 0.63 | AK: | 4.5 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 9.3 |
| Ratio Range: | 15:1 | Input Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Ratio: | 15:1 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 2.88 in |
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| Output RPM: | 117 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Model Code: | 42YFC |
| Center Distance (in): | 4.25 | Bore Code: | 23 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 56C | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

