How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | G: | 3.26 |
| AB: | 6.38 | U: | 1.25 in |
| BF: | 0.41 | P: | 3.69 in |
| AK: | 4.5 | V: | 2.75 in |
| I: | 6.1 in | L: | 9.57 in |
| D: | 4.5 | AG: | 8.5 |
| AE2: | 0.63 | AF: | 0.38 |
| AJ: | 5.88 | Center Distance (in): | 4.25 in |
| AA: | 14 | LL: | 4.25 in |
| H: | 0.53 in | T: | 1.438 |
| LM: | 11.81 | BE: | 0.38 in |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Assembly: | YFC-2 |
| Output Diameter (in): | 1.438 in | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Ratio: | 15:1 |
| Bore Code: | 23 | Reducer: | Worm - Right Angle |
| Output RPM: | 117 | Output Shaft: | Hollow Bore |
| Ratio Range: | 15:1 | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 9.3 | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Model Code: | 42YFC | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

