How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | U: | 1.25 in |
| LL: | 4.25 in | G: | 3.26 |
| AK: | 4.5 | BF: | 0.41 |
| D: | 4.5 | LM: | 11.81 |
| L: | 9.57 in | BE: | 0.38 in |
| AA: | 14 | V: | 2.75 in |
| T: | 1.438 | H: | 0.53 in |
| BD: | 5.88 | AE2: | 0.63 |
| AF: | 0.38 | AG: | 8.5 |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| I: | 6.1 in | AJ: | 5.88 |
Technical Specifications
| Service Factor: | 1 | Ratio: | 20:1 |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 7.59 | Output RPM: | 87.5 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 20:1 |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Diameter (in): | 1.438 in | Series Code: | OE |
| Shaft Seal Material: | Viton | Model Code: | 42YFC |
| Output Shaft Assembly Code: | 2 | Bore Code: | 23 |
| Input Keyway: | 1/4 X 2.88 in | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

