How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | AG: | 8.5 |
| AA: | 14 | LM: | 11.81 |
| AF: | 0.38 | AB: | 6.38 |
| I: | 6.1 in | H: | 0.53 in |
| BD: | 5.88 | LL: | 4.25 in |
| BF: | 0.41 | Center Distance (in): | 4.25 in |
| AJ: | 5.88 | U: | 1.25 in |
| AE2: | 0.63 | AK: | 4.5 |
| BE: | 0.38 in | D: | 4.5 |
| T: | 1.438 | V: | 2.75 in |
| L: | 9.57 in | G: | 3.26 |
Technical Specifications
| Output RPM: | 87.5 | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 2.88 in | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 7.59 |
| Motor Frame Size: | 56C | Bore Code: | 23 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Ratio Range: | 20:1 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Model Code: | 42YFC |
| Output Diameter (in): | 1.438 in | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Ratio: | 20:1 |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

