How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | U: | 1.25 in |
| AJ: | 5.88 | LM: | 11.81 |
| AB: | 6.38 | H: | 0.53 in |
| AF: | 0.38 | G: | 3.26 |
| BD: | 5.88 | AK: | 4.5 |
| BF: | 0.41 | Center Distance (in): | 4.25 in |
| T: | 1.438 | AE2: | 0.63 |
| L: | 9.57 in | I: | 6.1 in |
| LL: | 4.25 in | D: | 4.5 |
| BE: | 0.38 in | P: | 3.69 in |
| AG: | 8.5 | V: | 2.75 in |
Technical Specifications
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Ratio: | 25:1 | Service Factor: | 1 |
| Output RPM: | 70 | Output Diameter (in): | 1.438 in |
| Input HP @ 1750 RPM: | 6.24 | Bore Code: | 23 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Model Code: | 42YFC | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Input Diameter (in): | 1.25 in |
| Ratio Range: | 25:1 | Input Keyway: | 1/4 X 2.88 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

