How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AK: | 4.5 |
| H: | 0.53 in | D: | 4.5 |
| AA: | 14 | AG: | 8.5 |
| AE2: | 0.63 | BD: | 5.88 |
| LL: | 4.25 in | I: | 6.1 in |
| BE: | 0.38 in | Center Distance (in): | 4.25 in |
| U: | 1.25 in | V: | 2.75 in |
| T: | 1.438 | LM: | 11.81 |
| AB: | 6.38 | G: | 3.26 |
| P: | 3.69 in | L: | 9.57 in |
| AJ: | 5.88 | AF: | 0.38 |
Technical Specifications
| Series Code: | OE | Output Diameter (in): | 1.438 in |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 5.23 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 2.88 in | Output RPM: | 58.3 |
| Ratio: | 30:1 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Model Code: | 42YFC |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Ratio Range: | 30:1 |
| Bore Code: | 23 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

