How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AG: | 8.5 |
| AK: | 4.5 | G: | 3.26 |
| BE: | 0.38 in | AF: | 0.38 |
| LL: | 4.25 in | V: | 2.75 in |
| AB: | 6.38 | BF: | 0.41 |
| T: | 1.438 | AE2: | 0.63 |
| BD: | 5.88 | AA: | 14 |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| P: | 3.69 in | AJ: | 5.88 |
| L: | 9.57 in | D: | 4.5 |
| LM: | 11.81 | U: | 1.25 in |
Technical Specifications
| Bore Code: | 23 | Center Distance (in): | 4.25 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Output RPM: | 43.8 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 4.2 | Input Style: | Flexible Coupling Input |
| Ratio: | 40:1 | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.438 in | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 40:1 |
| Input Keyway: | 1/4 X 2.88 in | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Series Code: | OE | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Service Factor: | 1 | Model Code: | 42YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

