How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | P: | 3.69 in |
| BF: | 0.41 | LM: | 11.81 |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| U: | 1.25 in | V: | 2.75 in |
| BE: | 0.38 in | BD: | 5.88 |
| I: | 6.1 in | AB: | 6.38 |
| AG: | 8.5 | AE2: | 0.63 |
| AJ: | 5.88 | L: | 9.57 in |
| G: | 3.26 | AK: | 4.5 |
| D: | 4.5 | AA: | 14 |
| LL: | 4.25 in | AF: | 0.38 |
Technical Specifications
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Output RPM: | 43.8 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 4.25 |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | Ratio Range: | 40:1 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 4.2 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Model Code: | 42YFC | Bore Code: | 23 |
| Ratio: | 40:1 | Input Keyway: | 1/4 X 2.88 in |
| Gear Type: | Worm | Series Code: | OE |
| Output Shaft Direction: | 2 | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.438 in | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

