How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | BF: | 0.41 |
| AF: | 0.38 | AJ: | 5.88 |
| T: | 1.438 | BD: | 5.88 |
| LL: | 4.25 in | V: | 2.75 in |
| AG: | 8.5 | AK: | 4.5 |
| L: | 9.57 in | I: | 6.1 in |
| LM: | 11.81 | AE2: | 0.63 |
| H: | 0.53 in | G: | 3.26 |
| U: | 1.25 in | D: | 4.5 |
| AA: | 14 | BE: | 0.38 in |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
Technical Specifications
| Gear Type: | Worm | Input Keyway: | 1/4 X 2.88 in |
| Output RPM: | 339 | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.438 in |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Model Code: | 42YFC |
| Assembly: | YFC-2 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 5:1 | Bore Code: | 23 |
| Output Shaft Direction: | 2 | Ratio: | 5:1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 15.5 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

