How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | AA: | 14 |
| LL: | 4.25 in | I: | 6.1 in |
| H: | 0.53 in | BF: | 0.41 |
| AK: | 4.5 | G: | 3.26 |
| AB: | 6.38 | AG: | 8.5 |
| U: | 1.25 in | D: | 4.5 |
| L: | 9.57 in | T: | 1.438 |
| Center Distance (in): | 4.25 in | LM: | 11.81 |
| BE: | 0.38 in | AJ: | 5.88 |
| BD: | 5.88 | V: | 2.75 in |
| P: | 3.69 in | AF: | 0.38 |
Technical Specifications
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Diameter (in): | 1.438 in |
| Model Code: | 42YFC | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 15.5 | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 1.25 in | Bore Code: | 23 |
| Assembly: | YFC-2 | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 5:1 | Ratio Range: | 5:1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output RPM: | 339 | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

