How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | L: | 9.57 in |
| BD: | 5.88 | Center Distance (in): | 4.25 in |
| D: | 4.5 | H: | 0.53 in |
| BE: | 0.38 in | G: | 3.26 |
| AA: | 14 | T: | 1.438 |
| BF: | 0.41 | LM: | 11.81 |
| AJ: | 5.88 | LL: | 4.25 in |
| V: | 2.75 in | P: | 3.69 in |
| AB: | 6.38 | U: | 1.25 in |
| AE2: | 0.63 | I: | 6.1 in |
| AG: | 8.5 | AK: | 4.5 |
Technical Specifications
| Output Diameter (in): | 1.438 in | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 3.39 | Bore Code: | 23 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Assembly: | YFC-2 | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Ratio: | 50:1 |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Output RPM: | 35 |
| Model Code: | 42YFC | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Ratio Range: | 50:1 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

