How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | V: | 2.75 in |
| D: | 4.5 | BE: | 0.38 in |
| T: | 1.438 | U: | 1.25 in |
| LL: | 4.25 in | BD: | 5.88 |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | AJ: | 5.88 |
| LM: | 11.81 | I: | 6.1 in |
| AA: | 14 | AF: | 0.38 |
| P: | 3.69 in | G: | 3.26 |
| AB: | 6.38 | AK: | 4.5 |
| AG: | 8.5 | BF: | 0.41 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.438 in |
| Assembly: | YFC-2 | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Ratio: | 50:1 |
| Series Code: | OE | Ratio Range: | 50:1 |
| Output RPM: | 35 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Model Code: | 42YFC | Output Shaft Direction: | 2 |
| Bore Code: | 23 | Service Factor: | 1 |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 3.39 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

