How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AE2: | 0.63 |
| V: | 2.75 in | G: | 3.26 |
| AJ: | 5.88 | BF: | 0.41 |
| H: | 0.53 in | P: | 3.69 in |
| BD: | 5.88 | D: | 4.5 |
| AK: | 4.5 | Center Distance (in): | 4.25 in |
| AF: | 0.38 | T: | 1.438 |
| LM: | 11.81 | AB: | 6.38 |
| I: | 6.1 in | AA: | 14 |
| L: | 9.57 in | BE: | 0.38 in |
| AG: | 8.5 | U: | 1.25 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Ratio: | 60:1 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Input Keyway: | 1/4 X 2.88 in | Input RPM: | 1,750 |
| Model Code: | 42YFC | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 23 |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Ratio Range: | 60:1 |
| Service Factor: | 1 | Output RPM: | 29.2 |
| Output Diameter (in): | 1.438 in | Input HP @ 1750 RPM: | 2.7 |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

