How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | AB: | 6.38 |
| LM: | 11.81 | D: | 4.5 |
| BF: | 0.41 | AE2: | 0.63 |
| P: | 3.69 in | BD: | 5.88 |
| I: | 6.1 in | AF: | 0.38 |
| L: | 9.57 in | V: | 2.75 in |
| AJ: | 5.88 | G: | 3.26 |
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
| AA: | 14 | BE: | 0.38 in |
| AG: | 8.5 | AK: | 4.5 |
| H: | 0.53 in | U: | 1.25 in |
Technical Specifications
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 14.1 |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 233 | Center Distance (in): | 4.25 |
| Model Code: | 42YFC | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Ratio Range: | 7.5:1 | Reducer: | Worm - Right Angle |
| Bore Code: | 23 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Diameter (in): | 1.438 in | Shaft Seal Material: | Viton |
| Ratio: | 7.5:1 | Gear Type: | Worm |
| Input Keyway: | 1/4 X 2.88 in | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

