How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BE: | 0.38 in |
| U: | 1.25 in | BD: | 5.88 |
| T: | 1.438 | I: | 6.1 in |
| LL: | 4.25 in | V: | 2.75 in |
| AB: | 6.38 | AA: | 14 |
| LM: | 11.81 | G: | 3.26 |
| D: | 4.5 | AJ: | 5.88 |
| P: | 3.69 in | AF: | 0.38 |
| AE2: | 0.63 | L: | 9.57 in |
| BF: | 0.41 | Center Distance (in): | 4.25 in |
| AK: | 4.5 | AG: | 8.5 |
Technical Specifications
| Assembly: | YFC-2 | Input Keyway: | 1/4 X 2.88 in |
| Service Factor: | 1 | Series Code: | OE |
| Motor Frame Size: | 56C | Input Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 2 | Output RPM: | 233 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Ratio Range: | 7.5:1 | Model Code: | 42YFC |
| Center Distance (in): | 4.25 | Ratio: | 7.5:1 |
| Input HP @ 1750 RPM: | 14.1 | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Diameter (in): | 1.438 in | Bore Code: | 23 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

