How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AE2: | 0.63 |
| LM: | 11.81 | BD: | 5.88 |
| AJ: | 5.88 | H: | 0.53 in |
| U: | 1.25 in | G: | 3.26 |
| AG: | 8.5 | V: | 2.75 in |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| AF: | 0.38 | AK: | 4.5 |
| D: | 4.5 | BE: | 0.38 in |
| L: | 9.57 in | I: | 6.1 in |
| AB: | 6.38 | BF: | 0.41 |
| AA: | 14 | T: | 1.438 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 1.79 |
| Bore Code: | 23 | Assembly: | YFC-2 |
| Center Distance (in): | 4.25 | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Series Code: | OE | Output Diameter (in): | 1.438 in |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output RPM: | 21.9 |
| Service Factor: | 1 | Input Keyway: | 1/4 X 2.88 in |
| No. of Gear Reductions: | Single | Model Code: | 42YFC |
| Ratio Range: | 80:1 | Output Shaft Direction: | 2 |
| Ratio: | 80:1 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

