How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | L: | 9.57 in |
| AJ: | 5.88 | AA: | 14 |
| AF: | 0.38 | D: | 4.5 |
| V: | 2.75 in | AK: | 4.5 |
| I: | 6.1 in | AG: | 8.5 |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| U: | 1.25 in | P: | 3.69 in |
| BD: | 5.88 | LM: | 11.81 |
| AB: | 6.38 | BF: | 0.41 |
| G: | 3.26 | T: | 1.5 |
| AE2: | 0.63 | BE: | 0.38 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 12.9 |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Series Code: | OE |
| Product Type: | Right Angle | Ratio: | 10:1 |
| Assembly: | YFC-2 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.5 in | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Model Code: | 42YFC |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Input Keyway: | 1/4 X 2.88 in |
| Bore Code: | 24 | Reducer: | Worm - Right Angle |
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

