How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | U: | 1.25 in |
| AF: | 0.38 | I: | 6.1 in |
| BE: | 0.38 in | LL: | 4.25 in |
| AA: | 14 | D: | 4.5 |
| AB: | 6.38 | BF: | 0.41 |
| AG: | 8.5 | AK: | 4.5 |
| AJ: | 5.88 | L: | 9.57 in |
| H: | 0.53 in | LM: | 11.81 |
| P: | 3.69 in | V: | 2.75 in |
| BD: | 5.88 | Center Distance (in): | 4.25 in |
| T: | 1.5 | G: | 3.26 |
Technical Specifications
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 175 | Gear Type: | Worm |
| Series Code: | OE | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Bore Code: | 24 |
| Input Diameter (in): | 1.25 in | Model Code: | 42YFC |
| Service Factor: | 1 | Output Diameter (in): | 1.5 in |
| Motor Frame Size: | 140TC | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft Direction: | 2 | Ratio: | 10:1 |
| Assembly: | YFC-2 | Center Distance (in): | 4.25 |
| Ratio Range: | 10:1 | Input HP @ 1750 RPM: | 12.9 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

