How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | BD: | 5.88 |
| Center Distance (in): | 4.25 in | BF: | 0.41 |
| LL: | 4.25 in | L: | 9.57 in |
| G: | 3.26 | P: | 3.69 in |
| BE: | 0.38 in | I: | 6.1 in |
| AK: | 4.5 | H: | 0.53 in |
| LM: | 11.81 | AJ: | 5.88 |
| AG: | 8.5 | D: | 4.5 |
| V: | 2.75 in | AB: | 6.38 |
| AA: | 14 | AE2: | 0.63 |
| U: | 1.25 in | T: | 1.5 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input HP @ 1750 RPM: | 12.9 |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Ratio: | 10:1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output RPM: | 175 | Output Diameter (in): | 1.5 in |
| Input Keyway: | 1/4 X 2.88 in | Model Code: | 42YFC |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Input Diameter (in): | 1.25 in |
| Bore Code: | 24 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Ratio Range: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

