How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| BE: | 0.38 in | V: | 2.75 in |
| AA: | 14 | AJ: | 5.88 |
| P: | 3.69 in | BF: | 0.41 |
| LL: | 4.25 in | AE2: | 0.63 |
| D: | 4.5 | AG: | 8.5 |
| G: | 3.26 | T: | 1.5 |
| AK: | 4.5 | H: | 0.53 in |
| L: | 9.57 in | BD: | 5.88 |
| AB: | 6.38 | U: | 1.25 in |
| AF: | 0.38 | LM: | 11.81 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Series Code: | OE |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Model Code: | 42YFC | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 2 | Output RPM: | 17.5 |
| Bore Code: | 24 | Input Keyway: | 1/4 X 2.88 in |
| Ratio Range: | 100:1 to 250:1 | Input HP @ 1750 RPM: | 1.2 |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 1.5 in |
| Product Type: | Right Angle | Gear Type: | Worm |
| Housing Material: | Cast Iron | Ratio: | 100:1 |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

