How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | I: | 6.1 in |
| L: | 9.57 in | T: | 1.5 |
| AJ: | 5.88 | G: | 3.26 |
| AB: | 6.38 | AE2: | 0.63 |
| D: | 4.5 | BF: | 0.41 |
| BE: | 0.38 in | Center Distance (in): | 4.25 in |
| P: | 3.69 in | BD: | 5.88 |
| AG: | 8.5 | H: | 0.53 in |
| LM: | 11.81 | AK: | 4.5 |
| V: | 2.75 in | AF: | 0.38 |
| AA: | 14 | LL: | 4.25 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Output RPM: | 17.5 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 100:1 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Input HP @ 1750 RPM: | 1.2 | Bore Code: | 24 |
| Model Code: | 42YFC | Ratio Range: | 100:1 to 250:1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Center Distance (in): | 4.25 | Series Code: | OE |
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.5 in |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

