How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BE: | 0.38 in |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| L: | 9.57 in | G: | 3.26 |
| D: | 4.5 | LM: | 11.81 |
| P: | 3.69 in | I: | 6.1 in |
| H: | 0.53 in | V: | 2.75 in |
| AJ: | 5.88 | U: | 1.25 in |
| AA: | 14 | AE2: | 0.63 |
| BD: | 5.88 | AG: | 8.5 |
| AB: | 6.38 | BF: | 0.41 |
| LL: | 4.25 in | T: | 1.5 |
Technical Specifications
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Output Diameter (in): | 1.5 in | Series Code: | OE |
| Bore Code: | 24 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 9.3 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 2.88 in | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Ratio: | 15:1 | Model Code: | 42YFC |
| Ratio Range: | 15:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Output Key: | 3/8 X 3.00 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Output RPM: | 117 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

