How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | G: | 3.26 |
| AF: | 0.38 | AB: | 6.38 |
| BD: | 5.88 | BE: | 0.38 in |
| AE2: | 0.63 | AK: | 4.5 |
| LL: | 4.25 in | H: | 0.53 in |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| U: | 1.25 in | AG: | 8.5 |
| AJ: | 5.88 | AA: | 14 |
| V: | 2.75 in | P: | 3.69 in |
| BF: | 0.41 | L: | 9.57 in |
| I: | 6.1 in | LM: | 11.81 |
Technical Specifications
| Input HP @ 1750 RPM: | 9.3 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.5 in |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Bore Code: | 24 |
| Output RPM: | 117 | Output Shaft: | Hollow Bore |
| Ratio: | 15:1 | Series Code: | OE |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 15:1 | Model Code: | 42YFC |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

