How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | P: | 3.69 in |
| AF: | 0.38 | D: | 4.5 |
| BD: | 5.88 | LL: | 4.25 in |
| AJ: | 5.88 | BE: | 0.38 in |
| Center Distance (in): | 4.25 in | U: | 1.25 in |
| T: | 1.5 | L: | 9.57 in |
| LM: | 11.81 | I: | 6.1 in |
| AK: | 4.5 | AB: | 6.38 |
| AG: | 8.5 | AA: | 14 |
| BF: | 0.41 | AE2: | 0.63 |
| G: | 3.26 | H: | 0.53 in |
Technical Specifications
| Model Code: | 42YFC | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Input Keyway: | 1/4 X 2.88 in |
| Ratio: | 20:1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 7.59 | Motor Frame Size: | 140TC |
| Output Diameter (in): | 1.5 in | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 20:1 |
| Bore Code: | 24 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output RPM: | 87.5 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Input Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

