How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | I: | 6.1 in |
| D: | 4.5 | LM: | 11.81 |
| H: | 0.53 in | V: | 2.75 in |
| AA: | 14 | LL: | 4.25 in |
| L: | 9.57 in | U: | 1.25 in |
| BF: | 0.41 | AG: | 8.5 |
| P: | 3.69 in | AB: | 6.38 |
| G: | 3.26 | BD: | 5.88 |
| BE: | 0.38 in | Center Distance (in): | 4.25 in |
| T: | 1.5 | AK: | 4.5 |
| AF: | 0.38 | AE2: | 0.63 |
Technical Specifications
| Assembly: | YFC-2 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 6.24 | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Bore Code: | 24 |
| Output Shaft Direction: | 2 | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Output RPM: | 70 |
| Model Code: | 42YFC | Ratio Range: | 25:1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Ratio: | 25:1 | Output Diameter (in): | 1.5 in |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

