How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | BF: | 0.41 |
| AE2: | 0.63 | D: | 4.5 |
| H: | 0.53 in | V: | 2.75 in |
| AA: | 14 | LM: | 11.81 |
| P: | 3.69 in | AF: | 0.38 |
| Center Distance (in): | 4.25 in | L: | 9.57 in |
| BE: | 0.38 in | AK: | 4.5 |
| LL: | 4.25 in | U: | 1.25 in |
| AJ: | 5.88 | G: | 3.26 |
| BD: | 5.88 | AG: | 8.5 |
| I: | 6.1 in | T: | 1.5 |
Technical Specifications
| Motor Frame Size: | 140TC | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Output RPM: | 70 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 42YFC |
| Output Shaft Direction: | 2 | Ratio Range: | 25:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Ratio: | 25:1 | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 6.24 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 24 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.5 in |
| Input Keyway: | 1/4 X 2.88 in | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

