How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AF: | 0.38 |
| BE: | 0.38 in | BF: | 0.41 |
| V: | 2.75 in | G: | 3.26 |
| LM: | 11.81 | AE2: | 0.63 |
| I: | 6.1 in | T: | 1.5 |
| L: | 9.57 in | AG: | 8.5 |
| AK: | 4.5 | P: | 3.69 in |
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| AA: | 14 | U: | 1.25 in |
| AJ: | 5.88 | BD: | 5.88 |
| D: | 4.5 | H: | 0.53 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 6.24 | No. of Gear Reductions: | Single |
| Assembly: | YFC-2 | Series Code: | OE |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Model Code: | 42YFC |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Output RPM: | 70 | Input Keyway: | 1/4 X 2.88 in |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Output Diameter (in): | 1.5 in |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 140TC |
| Bore Code: | 24 | Ratio: | 25:1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Ratio Range: | 25:1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

