How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | L: | 9.57 in |
| AG: | 8.5 | AA: | 14 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| BE: | 0.38 in | U: | 1.25 in |
| BD: | 5.88 | AF: | 0.38 |
| LL: | 4.25 in | T: | 1.5 |
| G: | 3.26 | BF: | 0.41 |
| P: | 3.69 in | D: | 4.5 |
| LM: | 11.81 | AJ: | 5.88 |
| AE2: | 0.63 | V: | 2.75 in |
| H: | 0.53 in | AK: | 4.5 |
Technical Specifications
| Output RPM: | 58.3 | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft: | Hollow Bore |
| Bore Code: | 24 | Assembly: | YFC-2 |
| Output Diameter (in): | 1.5 in | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Model Code: | 42YFC |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 5.23 | Ratio Range: | 30:1 |
| Housing Material: | Cast Iron | Ratio: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

