How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | T: | 1.5 |
| AJ: | 5.88 | BF: | 0.41 |
| AK: | 4.5 | LL: | 4.25 in |
| G: | 3.26 | I: | 6.1 in |
| AF: | 0.38 | BD: | 5.88 |
| AA: | 14 | AB: | 6.38 |
| H: | 0.53 in | V: | 2.75 in |
| BE: | 0.38 in | AE2: | 0.63 |
| LM: | 11.81 | AG: | 8.5 |
| Center Distance (in): | 4.25 in | L: | 9.57 in |
| P: | 3.69 in | D: | 4.5 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Input Diameter (in): | 1.25 in | Assembly: | YFC-2 |
| Output RPM: | 58.3 | Output Diameter (in): | 1.5 in |
| Ratio Range: | 30:1 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Ratio: | 30:1 |
| Bore Code: | 24 | Input HP @ 1750 RPM: | 5.23 |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 2.88 in | Model Code: | 42YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

