How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AG: | 8.5 |
| LM: | 11.81 | BE: | 0.38 in |
| L: | 9.57 in | D: | 4.5 |
| P: | 3.69 in | V: | 2.75 in |
| G: | 3.26 | AA: | 14 |
| T: | 1.5 | I: | 6.1 in |
| H: | 0.53 in | AB: | 6.38 |
| Center Distance (in): | 4.25 in | U: | 1.25 in |
| AE2: | 0.63 | AF: | 0.38 |
| BF: | 0.41 | BD: | 5.88 |
| AJ: | 5.88 | LL: | 4.25 in |
Technical Specifications
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Ratio: | 30:1 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 5.23 |
| Ratio Range: | 30:1 | Motor Frame Size: | 140TC |
| Output RPM: | 58.3 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.5 in | Assembly: | YFC-2 |
| Model Code: | 42YFC | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Output Key: | 3/8 X 3.00 |
| Bore Code: | 24 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Series Code: | OE | Input Keyway: | 1/4 X 2.88 in |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

