How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | LM: | 11.81 |
| L: | 9.57 in | V: | 2.75 in |
| AB: | 6.38 | H: | 0.53 in |
| P: | 3.69 in | T: | 1.5 |
| AG: | 8.5 | BE: | 0.38 in |
| AJ: | 5.88 | BF: | 0.41 |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| AK: | 4.5 | G: | 3.26 |
| AF: | 0.38 | I: | 6.1 in |
| AA: | 14 | BD: | 5.88 |
| U: | 1.25 in | AE2: | 0.63 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Model Code: | 42YFC |
| Ratio: | 40:1 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 40:1 | Output RPM: | 43.8 |
| Series Code: | OE | Assembly: | YFC-2 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 4.2 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.5 in |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Bore Code: | 24 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

