How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| BD: | 5.88 | AG: | 8.5 |
| L: | 9.57 in | BF: | 0.41 |
| BE: | 0.38 in | T: | 1.5 |
| AF: | 0.38 | D: | 4.5 |
| LM: | 11.81 | AB: | 6.38 |
| P: | 3.69 in | AE2: | 0.63 |
| AK: | 4.5 | V: | 2.75 in |
| I: | 6.1 in | AJ: | 5.88 |
| H: | 0.53 in | U: | 1.25 in |
Technical Specifications
| Output RPM: | 43.8 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Model Code: | 42YFC |
| Input Style: | Flexible Coupling Input | Bore Code: | 24 |
| Ratio Range: | 40:1 | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.5 in | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 4.25 | Ratio: | 40:1 |
| Output Shaft Direction: | 2 | Series Code: | OE |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 2.88 in |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 4.2 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

