How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | BF: | 0.41 |
| P: | 3.69 in | I: | 6.1 in |
| L: | 9.57 in | H: | 0.53 in |
| AK: | 4.5 | AF: | 0.38 |
| U: | 1.25 in | D: | 4.5 |
| AE2: | 0.63 | V: | 2.75 in |
| LL: | 4.25 in | LM: | 11.81 |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| T: | 1.5 | G: | 3.26 |
| AB: | 6.38 | BD: | 5.88 |
| BE: | 0.38 in | AJ: | 5.88 |
Technical Specifications
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 1/4 X 2.88 in |
| Input HP @ 1750 RPM: | 4.2 | Output RPM: | 43.8 |
| Gear Type: | Worm | Bore Code: | 24 |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Series Code: | OE |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Output Diameter (in): | 1.5 in | Ratio Range: | 40:1 |
| Input Diameter (in): | 1.25 in | Model Code: | 42YFC |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Ratio: | 40:1 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

