How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 11.81 | BE: | 0.38 in |
| AE2: | 0.63 | BD: | 5.88 |
| H: | 0.53 in | L: | 9.57 in |
| I: | 6.1 in | T: | 1.5 |
| U: | 1.25 in | V: | 2.75 in |
| BF: | 0.41 | G: | 3.26 |
| AK: | 4.5 | P: | 3.69 in |
| AF: | 0.38 | LL: | 4.25 in |
| AB: | 6.38 | AG: | 8.5 |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| AJ: | 5.88 | AA: | 14 |
Technical Specifications
| Output RPM: | 339 | Bore Code: | 24 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Ratio Range: | 5:1 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.5 in | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 2.88 in |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 15.5 |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| Model Code: | 42YFC | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Ratio: | 5:1 |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

