How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | T: | 1.5 |
| G: | 3.26 | D: | 4.5 |
| L: | 9.57 in | V: | 2.75 in |
| U: | 1.25 in | AJ: | 5.88 |
| Center Distance (in): | 4.25 in | AA: | 14 |
| AF: | 0.38 | LM: | 11.81 |
| BD: | 5.88 | BE: | 0.38 in |
| I: | 6.1 in | AB: | 6.38 |
| AG: | 8.5 | P: | 3.69 in |
| AE2: | 0.63 | LL: | 4.25 in |
| AK: | 4.5 | BF: | 0.41 |
Technical Specifications
| Input HP @ 1750 RPM: | 15.5 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.5 in | Motor Frame Size: | 140TC |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Output RPM: | 339 |
| Ratio: | 5:1 | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | Center Distance (in): | 4.25 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Keyway: | 1/4 X 2.88 in | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Bore Code: | 24 | Ratio Range: | 5:1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Model Code: | 42YFC |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

