How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | BD: | 5.88 |
| AJ: | 5.88 | BF: | 0.41 |
| AF: | 0.38 | BE: | 0.38 in |
| V: | 2.75 in | T: | 1.5 |
| P: | 3.69 in | LL: | 4.25 in |
| H: | 0.53 in | G: | 3.26 |
| AE2: | 0.63 | I: | 6.1 in |
| AG: | 8.5 | U: | 1.25 in |
| AA: | 14 | AB: | 6.38 |
| Center Distance (in): | 4.25 in | L: | 9.57 in |
| LM: | 11.81 | AK: | 4.5 |
Technical Specifications
| Model Code: | 42YFC | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 15.5 |
| Output RPM: | 339 | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Output Diameter (in): | 1.5 in |
| Service Factor: | 1 | Ratio: | 5:1 |
| Housing Material: | Cast Iron | Ratio Range: | 5:1 |
| Center Distance (in): | 4.25 | Assembly: | YFC-2 |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Bore Code: | 24 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

