How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AE2: | 0.63 |
| AK: | 4.5 | BE: | 0.38 in |
| AF: | 0.38 | G: | 3.26 |
| LM: | 11.81 | AA: | 14 |
| D: | 4.5 | BD: | 5.88 |
| LL: | 4.25 in | AJ: | 5.88 |
| H: | 0.53 in | P: | 3.69 in |
| U: | 1.25 in | V: | 2.75 in |
| AG: | 8.5 | AB: | 6.38 |
| L: | 9.57 in | Center Distance (in): | 4.25 in |
| T: | 1.5 | BF: | 0.41 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Bore Code: | 24 |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Model Code: | 42YFC |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Ratio Range: | 50:1 | Output Diameter (in): | 1.5 in |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 2.88 in |
| Ratio: | 50:1 | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 3.39 | Output Shaft Direction: | 2 |
| Center Distance (in): | 4.25 | Motor Frame Size: | 140TC |
| Output RPM: | 35 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

