How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | AA: | 14 |
| BD: | 5.88 | BF: | 0.41 |
| BE: | 0.38 in | Center Distance (in): | 4.25 in |
| AF: | 0.38 | AG: | 8.5 |
| P: | 3.69 in | V: | 2.75 in |
| LL: | 4.25 in | AB: | 6.38 |
| AK: | 4.5 | AJ: | 5.88 |
| I: | 6.1 in | LM: | 11.81 |
| U: | 1.25 in | L: | 9.57 in |
| T: | 1.5 | G: | 3.26 |
| H: | 0.53 in | D: | 4.5 |
Technical Specifications
| Bore Code: | 24 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 1.25 in |
| Ratio Range: | 60:1 | Series Code: | OE |
| Output Diameter (in): | 1.5 in | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.7 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output RPM: | 29.2 |
| Assembly: | YFC-2 | Input Keyway: | 1/4 X 2.88 in |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Ratio: | 60:1 | Reducer: | Worm - Right Angle |
| Model Code: | 42YFC | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

