How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | H: | 0.53 in |
| L: | 9.57 in | LM: | 11.81 |
| T: | 1.5 | AK: | 4.5 |
| AG: | 8.5 | G: | 3.26 |
| D: | 4.5 | LL: | 4.25 in |
| AE2: | 0.63 | BF: | 0.41 |
| BD: | 5.88 | I: | 6.1 in |
| BE: | 0.38 in | AA: | 14 |
| AF: | 0.38 | V: | 2.75 in |
| U: | 1.25 in | Center Distance (in): | 4.25 in |
| AJ: | 5.88 | AB: | 6.38 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Ratio Range: | 60:1 | Output Diameter (in): | 1.5 in |
| Bore Code: | 24 | Input Keyway: | 1/4 X 2.88 in |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Ratio: | 60:1 | Gear Type: | Worm |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Model Code: | 42YFC |
| Input HP @ 1750 RPM: | 2.7 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 29.2 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

