How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| BE: | 0.38 in | BF: | 0.41 |
| LL: | 4.25 in | AJ: | 5.88 |
| BD: | 5.88 | G: | 3.26 |
| AF: | 0.38 | AE2: | 0.63 |
| H: | 0.53 in | V: | 2.75 in |
| L: | 9.57 in | U: | 1.25 in |
| P: | 3.69 in | T: | 1.5 |
| LM: | 11.81 | AG: | 8.5 |
| AK: | 4.5 | D: | 4.5 |
| AB: | 6.38 | AA: | 14 |
Technical Specifications
| Model Code: | 42YFC | Output Diameter (in): | 1.5 in |
| No. of Gear Reductions: | Single | Bore Code: | 24 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Ratio Range: | 7.5:1 | Input Keyway: | 1/4 X 2.88 in |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Ratio: | 7.5:1 | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 14.1 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Series Code: | OE |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 2 | Output RPM: | 233 |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

