How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | P: | 3.69 in |
| Center Distance (in): | 4.25 in | LM: | 11.81 |
| AB: | 6.38 | AA: | 14 |
| T: | 1.5 | H: | 0.53 in |
| AE2: | 0.63 | U: | 1.25 in |
| AG: | 8.5 | I: | 6.1 in |
| LL: | 4.25 in | D: | 4.5 |
| G: | 3.26 | BF: | 0.41 |
| BD: | 5.88 | AF: | 0.38 |
| BE: | 0.38 in | V: | 2.75 in |
| AK: | 4.5 | L: | 9.57 in |
Technical Specifications
| Input RPM: | 1,750 | Gear Type: | Worm |
| Ratio Range: | 7.5:1 | Ratio: | 7.5:1 |
| Output Shaft: | Hollow Bore | Output RPM: | 233 |
| Output Key: | 3/8 X 3.00 | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Input Keyway: | 1/4 X 2.88 in |
| Model Code: | 42YFC | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Series Code: | OE |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Bore Code: | 24 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 14.1 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Output Diameter (in): | 1.5 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

