How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | AA: | 14 |
| L: | 9.57 in | LL: | 4.25 in |
| LM: | 11.81 | D: | 4.5 |
| AJ: | 5.88 | AE2: | 0.63 |
| BF: | 0.41 | BE: | 0.38 in |
| U: | 1.25 in | Center Distance (in): | 4.25 in |
| BD: | 5.88 | AG: | 8.5 |
| H: | 0.53 in | AF: | 0.38 |
| P: | 3.69 in | I: | 6.1 in |
| AB: | 6.38 | V: | 2.75 in |
| T: | 1.5 | AK: | 4.5 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Output RPM: | 21.9 |
| Output Shaft Direction: | 2 | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 1.5 in | Ratio: | 80:1 |
| Input HP @ 1750 RPM: | 1.79 | Output Shaft: | Hollow Bore |
| Ratio Range: | 80:1 | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Assembly: | YFC-2 | Model Code: | 42YFC |
| Series Code: | OE | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Bore Code: | 24 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

