How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | L: | 9.57 in |
| AG: | 8.5 | BF: | 0.53 |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | AA: | 14 |
| V: | 2.75 in | H: | 0.53 in |
| AK: | 8.5 | L1: | 12.9 in |
| U: | 1.25 in | P: | 3.69 in |
| AB: | 6.38 | D: | 4.5 |
| AF: | 0.38 | BD: | 9 |
| AJ: | 7.25 | T: | 1.5 |
| LL: | 4.25 in | I: | 6.1 in |
Technical Specifications
| Output Diameter (in): | 1.5 in | Housing Material: | Cast Iron |
| Model Code: | 42YFC | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 2.88 in |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 12.9 |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Service Factor: | 1 | Output RPM: | 175 |
| Center Distance (in): | 4.25 | Assembly: | YFC-2 |
| Bore Code: | 24 | Ratio: | 10:1 |
| Ratio Range: | 10:1 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

