How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | L1: | 12.9 in |
| AF: | 0.38 | AJ: | 7.25 |
| L: | 9.57 in | AE2: | 0.63 |
| AA: | 14 | BE1: | 0.5 in |
| AB: | 6.38 | H: | 0.53 in |
| LL: | 4.25 in | I: | 6.1 in |
| P: | 3.69 in | D: | 4.5 |
| BD: | 9 | T: | 1.5 |
| AK: | 8.5 | V: | 2.75 in |
| AG: | 8.5 | U: | 1.25 in |
| BF: | 0.53 | G: | 3.26 |
Technical Specifications
| Model Code: | 42YFC | Shaft Seal Material: | Viton |
| Bore Code: | 24 | Input HP @ 1750 RPM: | 12.9 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.5 in |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 2.88 in |
| Series Code: | OE | Gear Type: | Worm |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Ratio: | 10:1 |
| Output RPM: | 175 | Assembly: | YFC-2 |
| Ratio Range: | 10:1 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

