How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | AA: | 14 |
| BF: | 0.53 | D: | 4.5 |
| AJ: | 7.25 | BD: | 9 |
| AB: | 6.38 | I: | 6.1 in |
| H: | 0.53 in | P: | 3.69 in |
| AE2: | 0.63 | V: | 2.75 in |
| BE1: | 0.5 in | AK: | 8.5 |
| T: | 1.5 | G: | 3.26 |
| AG: | 8.5 | AF: | 0.38 |
| U: | 1.25 in | L1: | 12.9 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.5 in | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| Reducer: | Worm - Right Angle | Ratio: | 10:1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 12.9 |
| Gear Type: | Worm | Model Code: | 42YFC |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Input Keyway: | 1/4 X 2.88 in | Bore Code: | 24 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Ratio Range: | 10:1 |
| Series Code: | OE | Output RPM: | 175 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

