How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | I: | 6.1 in |
| T: | 1.5 | BF: | 0.53 |
| D: | 4.5 | P: | 3.69 in |
| L: | 9.57 in | U: | 1.25 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| AA: | 14 | AF: | 0.38 |
| AB: | 6.38 | BD: | 9 |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| AK: | 8.5 | G: | 3.26 |
| AE2: | 0.63 | L1: | 12.9 in |
| LL: | 4.25 in | V: | 2.75 in |
Technical Specifications
| Output Diameter (in): | 1.5 in | Series Code: | OE |
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Bore Code: | 24 | Model Code: | 42YFC |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Ratio Range: | 100:1 to 250:1 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 100:1 | Input Keyway: | 1/4 X 2.88 in |
| Input Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Output RPM: | 17.5 | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 1.2 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

