How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AF: | 0.38 |
| I: | 6.1 in | AG: | 8.5 |
| P: | 3.69 in | BD: | 9 |
| L: | 9.57 in | L1: | 12.9 in |
| G: | 3.26 | BE1: | 0.5 in |
| AJ: | 7.25 | U: | 1.25 in |
| D: | 4.5 | H: | 0.53 in |
| Center Distance (in): | 4.25 in | AA: | 14 |
| T: | 1.5 | AK: | 8.5 |
| V: | 2.75 in | AB: | 6.38 |
| AE2: | 0.63 | BF: | 0.53 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Output RPM: | 17.5 |
| Input Keyway: | 1/4 X 2.88 in | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.5 in | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Ratio: | 100:1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Model Code: | 42YFC | Ratio Range: | 100:1 to 250:1 |
| Series Code: | OE | Input HP @ 1750 RPM: | 1.2 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 24 | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

